IESNA:LM-63-2002
[TEST]P940900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13177
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1202 1194.5 1178.7 1165 1161.6 1163 1167.1 1174.6 1181.5 1183.5
1184.2 1194.5 1215.7 1250.6 1308.9 1391 1491 1611.6 1765.7 1949.2
2157.4 2412.2 2721.1 3072.5 3450.5 3856.7 4246.4 4427.9 4162.2 3216.3
1749.9 493.8 151.4 89.7 51.4 21.2 0
1202 1197.9 1181.5 1167.8 1164.3 1165 1169.1 1176.7 1182.8 1184.9
1186.3 1197.2 1217.8 1254.7 1311.6 1394.5 1495.8 1617.1 1775.3 1958.8
2173.9 2436.2 2757.4 3101.2 3486.2 3902.6 4284.1 4448.5 4120.4 3144.4
1668.4 463 146.6 82.2 47.9 19.2 0
1202 1196.5 1180.8 1166.4 1160.2 1160.9 1163 1167.1 1169.8 1172.6
1176.7 1188.3 1210.2 1245.2 1302.7 1378.7 1476 1591 1739.7 1921.2
2147.9 2431.4 2764.3 3134.1 3517.7 3924.5 4308.7 4508.7 4265.6 3396.4
2016.4 743.8 198.6 98.6 58.2 22.6 0
1202 1193.8 1178.7 1163 1154.7 1152.7 1154.1 1154.7 1154.7 1159.5
1166.4 1179.4 1201.3 1235.6 1284.9 1357.5 1454.1 1571.9 1720.5 1901.3
2146.5 2439.6 2813.6 3234.8 3666.3 4089.6 4484.8 4708 4584.8 3942.3
2706.7 1309.5 394.5 143.8 69.9 21.9 0
1202 1193.8 1179.4 1163 1152.7 1150.6 1152 1152 1152 1157.5
1169.8 1181.5 1200 1229.4 1273.9 1341 1438.3 1559.5 1708.8 1899.2
2150.6 2485.5 2917.7 3429.3 3955.3 4426.5 4806.7 5047.7 5076.5 4747.8
3786.2 2277.3 967.1 246.6 82.9 19.2 0
1202 1191.7 1177.4 1160.9 1150 1147.9 1150 1152.7 1152.7 1158.2
1171.2 1180.8 1195.2 1226.7 1273.9 1341 1435.6 1559.5 1711.6 1912.3
2174.6 2534.8 3018.4 3608.1 4206.7 4726.5 5107.3 5390.9 5564.9 5453.9
4727.2 3319 1589.7 499.3 106.2 24.7 0
1202 1193.8 1178.7 1161.6 1150.6 1147.9 1149.3 1152 1152 1157.5
1169.8 1182.8 1201.3 1231.5 1278 1346.5 1442.4 1563 1713.6 1904
2155.4 2491 2925.2 3429.3 3949.8 4431.3 4828.6 5105.3 5142.3 4780.6
3873.1 2365 929.4 239.7 69.2 18.5 0
1202 1195.2 1180.8 1163.7 1152.7 1150 1152 1154.1 1156.1 1161.6
1170.5 1184.9 1208.2 1243.1 1293.1 1362.3 1460.2 1579.4 1728 1914.3
2160.9 2471.8 2847.8 3258.1 3677.9 4101.9 4503.9 4729.3 4575.2 3973.1
2784.1 1338.3 399.3 150 71.2 21.9 0
1202 1197.2 1182.1 1165.7 1156.8 1155.4 1158.2 1163.7 1168.4 1173.2
1179.4 1191.7 1215.7 1253.4 1309.5 1386.9 1483.5 1600.6 1747.2 1924.6
2149.2 2428 2754.7 3111.5 3484.1 3886.8 4282.7 4482 4272.4 3553.3
2245.1 882.2 252.7 120.5 64.4 26 0
1202 1198.6 1182.8 1166.4 1158.9 1158.2 1163 1172.6 1180.8 1185.6
1190.4 1202.7 1225.3 1263.6 1322.6 1405.4 1506.8 1629.4 1780.1 1962.3
2173.2 2435.5 2737.6 3076.6 3436.9 3836.2 4216.3 4365.6 4083.4 3169.7
1736.9 523.3 159.6 80.8 43.1 17.1 0
1202 1197.9 1182.8 1166.4 1158.9 1158.9 1163.7 1172.6 1181.5 1185.6
1189.7 1200 1223.2 1259.5 1317.8 1398.6 1499.3 1627.3 1778.7 1951.3
2158.8 2410.2 2710.9 3051.9 3395.8 3795.1 4183.4 4367 4128.6 3264.9
1849.9 581.5 168.5 87.7 45.2 15.8 0
